![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-064826-WEB-R.jpg)
Double switch cover Céliane with Netatmo titanium
CELIANE
Legrand
Double switch cover Céliane with Netatmo titanium
REF. 064826
EAN number.
3414971014398
9,91 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Two-part rocker |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | Yes |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Titanium |
RAL-number (similar) | 7006 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 7.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Dokumentatsioon
2 dokumendid
Sertifikaadid
OC / CB-FR_717816
(1.55 Mo)
Sertifikaadid
Decl. UE RED-A 3975 B
(0.44 Mo)
VALIGE TEGEVUS