![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069519_pw_113995.jpg)
DOUBLE ON/OFF LIGHT GREY COMPOSABLE
Legrand
DOUBLE ON/OFF LIGHT GREY COMPOSABLE
REF. 069526
EAN number.
3245060695262
19,78 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 2 |
Mounting method | Other |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Colour of switch operator | Grey |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Orientation |
Type of lighting | Glow lamp |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 40 mm |
Built-in depth | 40 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -20-40 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentatsioon
2 dokumendid
Tehniline leht
Tehniline leht
6 dokumendid
Sertifikaadid
NF-NF012_3289/A1
(0.69 Mo)
Sertifikaadid
NF-NF012_3288
(0.64 Mo)
Sertifikaadid
VDE-40023632
(2.52 Mo)
Sertifikaadid
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikaadid
AENOR-030/002272
(0.7 Mo)
Sertifikaadid
OC / CB-FR_714766
(0.5 Mo)
VALIGE TEGEVUS