![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069629-LEGRAND-1000.jpg)
DOUBLE ON/OFF CDE ROLLER SHUTTER WHITE COMPOSABLE
Legrand
DOUBLE ON/OFF CDE ROLLER SHUTTER WHITE COMPOSABLE
REF. 069629
EAN number.
3245060696290
27,32 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Other |
---|---|
Model | 1-pole switch |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Clamp mounting |
Connection type | Push-in clamp |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP55 |
---|---|
Rated current | 10 A |
Nominal voltage | 250 V |
Number of buttons | 2 |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 40 mm |
Built-in depth | 26 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -25-70 °C |
Antimicrobial treatment | No |
Cable section | 2.5-2.5 mm² |
Dokumentatsioon
1 dokument
Kasutusjuhend
6 dokumendid
Sertifikaadid
NF-NF012_3289/A1
(0.69 Mo)
Sertifikaadid
NF-NF012_3288
(0.64 Mo)
Sertifikaadid
VDE-40023632
(2.52 Mo)
Sertifikaadid
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikaadid
AENOR-030/002272
(0.7 Mo)
Sertifikaadid
OC / CB-FR_714766
(0.5 Mo)
VALIGE TEGEVUS