![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-MODD081-WEB-R.jpg)
Door Transparent door 8 modules
Ensto Modulo
ENSTO
Door Transparent door 8 modules
REF. MODD081
EAN number.
6438100197773
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Height | 150 mm |
---|---|
Width | 240 mm |
Depth | 30 mm |
Material | Plastic |
Hinging | Yes |
---|---|
Quick locking | Yes |
Degree of protection (IP) | IP65 |