![](/modules/custom/legrand_ecat/assets/img/no-image.png)
DMX-SP-I 25 FIXED 4P 1600A
DMX-SP-I 2500
Legrand
DMX-SP-I 25 FIXED 4P 1600A
REF. 669558
EAN number.
3414971081659
3 876,08 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Rated permanent current Iu | 1600 A |
---|---|
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Bolt connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 4 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 4 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Width | 406 mm |
---|---|
Height | 321 mm |
Depth | 252 mm |
Degree of impact strength (IK) | Not applicable |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 500-1000 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Dokumentatsioon
5 dokumendid
Kokkupaneku juhend
Tehniline leht
Kasutusjuhend
Tehniline juhend
Tehniline leht
1 dokument
Autocad 3D
1 dokument
Sertifikaadid
OC / CB-SE-104114
(0.09 Mo)
VALIGE TEGEVUS