![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-638209-WEB-L.jpg)
DLP-S cable guide 60x40mm without adhesive
DLP-S Cable Guide LG
Legrand
DLP-S cable guide 60x40mm without adhesive
REF. 638209
EAN number.
3414970974532
DLP-S cable guide allows distribution and protection of various cable in an electrical installation
2,72 €
/
1 m
Product available in
24 m
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Height | 40 mm |
---|---|
Width | 60 mm |
Length | 2000 mm |
Useful cross section | 2148 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
Number of permanent partitions | 0 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | Loose |
With cable fixing clip | No |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 15-60 °C |
Storage temperature | -5-60 °C |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS