![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-099758-WEB-F.jpg)
DIY COMPOSABLE CABLE OUTLET N3
Legrand
DIY COMPOSABLE CABLE OUTLET N3
REF. 099758
EAN number.
3245060997588
22,49 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Colour | Grey |
RAL-number (similar) | 7016 |
Suitable for degree of protection (IP) | IP40 |
---|---|
Device width | 74 mm |
Device height | 74 mm |
Device depth | 40 mm |
Built-in depth | 32 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |