![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-039858-WEB-R.jpg)
Displayport male cable 2 meters
Legrand
Displayport male cable 2 meters
REF. 039858
EAN number.
3414970994042
25,75 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of connector connection 1 | DisplayPort (DP) |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | DisplayPort (DP) |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 2 m |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS