![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/200840-LEGRAND-1000.jpg)
DISPLAY MODULAIRE
Legrand
DISPLAY MODULAIRE
REF. 200840
EAN number.
3245062008404
4 885,40 €
/
Tükk
Product available in
3 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Release characteristic | C |
---|---|
Number of poles (total) | 2 |
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 3 kA |
Voltage type | AC |
Frequency | 50-60 Hz |
Current limiting class | 3 |
Flush-mounted installation | Yes |
---|---|
Concurrently switching neutral conductor | Yes |
Pollution degree | 2 |
Additional equipment possible | Yes |
Width in number of modular spacings | 1 |
Degree of protection (IP) | IP20 |
Ambient temperature during operating | -5-40 °C |
Explosion-proof | No |