DIN rail holder For 600 mm side or center
Ensto Cubo O
ENSTO
DIN rail holder For 600 mm side or center
REF. PRE75.14
EAN number.
6418677173158
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Profile rail |
---|---|
Suitable for enclosure building width | 600 mm |
Height | 14 mm |
Material | Metal |
---|---|
Colour | Stainless steel |