DIN rail holder For 400 mm side, H=32.5 mm
Ensto Cubo P
ENSTO
DIN rail holder For 400 mm side, H=32.5 mm
REF. PRE4.32
EAN number.
6418677172694
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Profile rail |
---|---|
Suitable for enclosure building width | 400 mm |
Height | 32 mm |
Material | Metal |
---|---|
Colour | Stainless steel |