DIN rail holder For 300 mm side, H=14.5 mm
Ensto Cubo P
ENSTO
DIN rail holder For 300 mm side, H=14.5 mm
REF. PRE3.14
EAN number.
6418677173134
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Profile rail |
---|---|
Suitable for enclosure building width | 300 mm |
Width | 215.5 mm |
Height | 38.5 mm |
Depth | 14.5 mm |
---|---|
Material | Metal |
Colour | Stainless steel |