DIN rail For 081206/09, 121206/09
Ensto Cubo D
ENSTO
DIN rail For 081206/09, 121206/09
REF. DR35096.4
EAN number.
6418677150982
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Stainless steel |
Punch shape | None |
Drill hole distance centrically | 96 mm |
Material thickness | 1 mm |
---|---|
Length | 106 mm |
Height | 7.5 mm |