DIN rail 35 x 380 mm
Ensto Cubo H
ENSTO
DIN rail 35 x 380 mm
REF. DR35.2540.41
EAN number.
6418677158094
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Steel |
Punch shape | None |
Material thickness | 1 mm |
---|---|
Length | 384 mm |
Height | 7.5 mm |