DIN rail 35 x 345 mm
Ensto Cubo H
ENSTO
DIN rail 35 x 345 mm
REF. DR35.1636
EAN number.
6418677158070
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Stainless steel |
Punch shape | Long-slot |
Drill hole distance centrically | 335 mm |
Material thickness | 1 mm |
---|---|
Length | 345 mm |
Height | 7.5 mm |