![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-DR15_0811-WEB-R.jpg)
DIN rail 15 x 95 mm
Ensto Cubo H
ENSTO
DIN rail 15 x 95 mm
REF. DR15.0811
EAN number.
6418677158025
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | DIN rail (top hat rail) 15 mm |
---|---|
Material | Steel |
Punch shape | Long-slot |
Material thickness | 1 mm |
---|---|
Length | 95 mm |
Height | 5.5 mm |