![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/3514-BTICINO-1000.jpg)
Detector for the protection of rolling shutters or similar.
MyHome
Bticino
Detector for the protection of rolling shutters or similar.
REF. 3514
EAN number.
8012199791272
Detector for the protection of rolling shutters or similar, consisting of a spool type cable sensor to be positioned in the box. It can also be used with the new wired-radio burglar alarm system.
15,69 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Other |
---|---|
Colour | White |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
Connected object | No |
---|---|
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Alarm systems |
Dokumentatsioon
VALIGE TEGEVUS