![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040751-LEGRAND-1000.jpg)
DETECTOR
Legrand
DETECTOR
REF. 040751
EAN number.
3245060407513
87,28 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Size indication | Block |
---|---|
Number of cells | 1 |
Model | Nickel metal hydride |
Nominal voltage | 8.4 V |
Capacity | 150 mAh |
Length | 26.6 mm |
Height including pole | 48 mm |
---|---|
Width | 15.4 mm |
Battery pack | Yes |
Ambient temperature | -10-55 °C |
Contains Batteries and/or Accumulator | Yes |