![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040600-LEGRAND-1000.jpg)
DETECTOR
Legrand
DETECTOR
REF. 040600
EAN number.
3245060406004
1 025,66 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounting |
---|---|
Suitable for bus connection | No |
Radio connection | No |
Interface external | Yes |
Number of detection groups | 1 |
Height | 210 mm |
Width | 290 mm |
Depth | 85 mm |
Number of outputs for acoustic signal generators | 0 |
Number of outputs for optical signal generators | 0 |
Emergency power supply integrated | No |
---|---|
With power adaptor | Yes |
Integrated dial device | No |
Operating voltage | 230 V |
Autonomy | 4 h |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -10-50 °C |
Voltage type | AC |
Frequency | 50-50 Hz |