Cover screw TORX TX20, 3 x 18/10 mm
Ensto Cubo D
ENSTO
Cover screw TORX TX20, 3 x 18/10 mm
REF. DLS3
EAN number.
6418677151286
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 (V4A) |
Surface protection | Other |
Thread size (metric) | 3 |
Length | 18 mm |
Self boring | No |
---|---|
Head form | Rounded head |
Screwing system | Torx |
Hardened | No |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS