Cover screw SLS35 x 4 + SMS1 x 4
Ensto Cubo S
ENSTO
Cover screw SLS35 x 4 + SMS1 x 4
REF. SLSA35.04
EAN number.
6418677154980
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Other |
Height | 35 mm |
---|---|
Depth | 11 mm |