Cover screw Set, 6 x DLS1 + 4 x DMS1
Ensto Cubo D
ENSTO
Cover screw Set, 6 x DLS1 + 4 x DMS1
REF. DLSA1.06
EAN number.
6418677151309
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Stainless steel |
Width | 33 mm |
---|---|
Height | 21 mm |
Depth | 9.5 mm |