Cover screw Long, for 162412 and 233011
Ensto Cubo D
ENSTO
Cover screw Long, for 162412 and 233011
REF. DLS2
EAN number.
6418677151279
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 (V4A) |
Surface protection | Other |
Thread size (metric) | 3 |
Length | 50 mm |
Self boring | No |
---|---|
Head form | Rounded head |
Screwing system | Pozidriv PZ |
Hardened | No |