Cover plate Valena Life - rotary dimmer without neutral - aluminium
VALENA LIFE
Legrand
Cover plate Valena Life - rotary dimmer without neutral - aluminium
REF. 754882
EAN number.
3414970462299
Valena™ Life - cover platesValena™ Life cover plates Aluminium - For dimmers 240 V~ - 50 HZ:- Rotary dimmer without neutral
7,61 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Turn button |
---|---|
Imprint/indication | Other |
Utilization | Dimmer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 55 mm |
Height | 54.5 mm |
Depth | 18.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS