Cover plate Valena Life -double RJ45/RJ45+RJ11 socket -with label holder -white
VALENA LIFE
Legrand
Cover plate Valena Life -double RJ45/RJ45+RJ11 socket -with label holder -white
REF. 755480
EAN number.
3414970459879
Valena™ Life - cover platesWhite
7,24 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | Yes |
Outlet direction | Straight |
Imprintable label | With indication plate |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 54.4 mm |
Device height | 54.4 mm |
Device depth | 7.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS