![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754732-LEGRAND-1000.jpg)
Cover plate Valena Life - cable outlet - aluminium
VALENA LIFE
Legrand
Cover plate Valena Life - cable outlet - aluminium
REF. 754732
EAN number.
3414970457363
Valena™ Life - cover plates Valena™ Life cover plates Aluminium - For accessories:- Cable outlet with terminals- Cable outlet without terminals
14,45 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Imprint/indication | None |
---|---|
Utilization | Cable outlet |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
RAL-number (similar) | 7040 |
---|---|
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.85 mm |
Height | 54 mm |
Depth | 26.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS