Liigu edasi põhisisu juurde
Logo print

Cover plate Valena Life - 2P+E socket - German std - with indicator - aluminium

VALENA LIFE Legrand

Cover plate Valena Life - 2P+E socket - German std - with indicator - aluminium

REF. 754852 EAN number. 3414970458117

Valena™ Life - cover platesAluminium indicator German std socket outlets 16 A - 2P+E socket with shutters, autoc terminals- 2P+E socket, with shutters, screw terminals- 2P+E socket, auto terminals- 2P+E socket, screw terminals

8,17 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Model Central cover plate
Utilization Socket outlet
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Antimicrobial treatment No
Colour Aluminium
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Width 54.4 mm
Height 54.4 mm
Depth 20 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentatsioon

1 dokument
Autocad 3D
754850_AllCATPart.stp ifc (5.91 Mo)
3 dokumendid
Sertifikaadid
OC / CB-HU-001784 (1.45 Mo)
Sertifikaadid
OC / CB-HU-001410 (0.87 Mo)
Sertifikaadid