![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754862-LEGRAND-1000.jpg)
Cover plate Valena Life - 2P+E socket - French standard - with flap - aluminium
VALENA LIFE
Legrand
Cover plate Valena Life - 2P+E socket - French standard - with flap - aluminium
REF. 754862
EAN number.
3414970458131
Valena™ Life - cover plates Aluminium - With flap- For french standard socket outlets 16 A - 250 V~
13,37 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54 mm |
Height | 54 mm |
Depth | 25.1 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
VALIGE TEGEVUS