![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754755-LEGRAND-1000.jpg)
Cover plate Valena Allure - preconnected female USB socket - white
Valena Allure
Legrand
Cover plate Valena Allure - preconnected female USB socket - white
REF. 754755
EAN number.
3414970479587
Valena™ Allure - cover platesValena™ Allure cover platesWhite - For audio and video sockets:- - Preconnected female USB socket
5,98 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Imprint/indication | None |
---|---|
Utilization | USB |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.8 mm |
Height | 54.6 mm |
Depth | 7.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS