![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755094-LEGRAND-1000.jpg)
Cover plate Valena Allure - illuminated changeover push-button - bell - pearl
Valena Allure
Legrand
Cover plate Valena Allure - illuminated changeover push-button - bell - pearl
REF. 755094
EAN number.
3414970720511
Valena™ Allure - cover platesValena™ Allure cover platesPearl - Rocker with blue lens in the middle for light- For push-buttons 6 A - 250 V~:- - Illuminated changeover push-button, bell
8,17 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | One-part rocker |
---|---|
Imprint/indication | Symbol "bell" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.4 mm |
Depth | 8.7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS