![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755129-LEGRAND-1000.jpg)
Cover plate Valena Allure - double pole switch - pearl
Valena Allure
Legrand
Cover plate Valena Allure - double pole switch - pearl
REF. 755129
EAN number.
3414970482556
Valena™ Allure - cover platesValena™ Allure cover platesPearl - For switches 16 AX - 250 V~:- - Double pole switch
3,99 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | One-part rocker |
---|---|
Imprint/indication | Characters 0 and 1 |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.5 mm |
Depth | 8.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentatsioon
1 dokument
Autocad 3D
1 dokument
Sertifikaadid
OC / CB-FR_711212
(1.01 Mo)
VALIGE TEGEVUS