![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754945-LEGRAND-1000.jpg)
Cover plate Valena Allure - DO NOT DISTURB symbol - 2 modules - white
Valena - Hotel GRMS
Legrand
Cover plate Valena Allure - DO NOT DISTURB symbol - 2 modules - white
REF. 754945
EAN number.
3414970570550
17,32 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Other |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
---|---|
Transparent | No |
Width | 64 mm |
Height | 64 mm |
Depth | 20 mm |
Built-in depth | 20 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -25-70 °C |
Storage temperature | -10-70 °C |
Halogen free | No |
Antimicrobial treatment | No |