Cover plate Valena Allure - 2P+E socket - with indicator -French standard -black
Valena Allure
Legrand
Cover plate Valena Allure - 2P+E socket - with indicator -French standard -black
REF. 754878
EAN number.
3414970480484
Valena™ Allure - cover platesValena™ Allure cover platesBlack - With indicator- For french standard socket outlets 16 A - 250 V~:
29,44 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Black |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 54.4 mm |
Depth | 20 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |