![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/065083-LEGRAND-1000.jpg)
COVER PLATE FOR DIMMER WHITE
Legrand
COVER PLATE FOR DIMMER WHITE
REF. 065083
EAN number.
3414970574558
8,34 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Imprint/indication | None |
---|---|
Utilization | Other |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
With label area | No |
---|---|
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |