COVER PLATE DOCK USB WHITE
Legrand
COVER PLATE DOCK USB WHITE
REF. 068210
EAN number.
3414970488510
36,02 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | USB |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 37 mm |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS