COVER PLATE AUTOMATIC SWITCH WITH NEUTRAL GRAPHITE
Legrand
COVER PLATE AUTOMATIC SWITCH WITH NEUTRAL GRAPHITE
REF. 068326
EAN number.
3414970601995
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Imprint/indication | None |
Utilization | Time switch |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Titanium |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 18 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |