COVER PLATE 4X2P+E FRENCH WHITE
Legrand
COVER PLATE 4X2P+E FRENCH WHITE
REF. 068114
EAN number.
3245060681142
33,94 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | White |
---|---|
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 195 mm |
Height | 53 mm |
Depth | 30.25 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Dokumentatsioon
3 dokumendid
Sertifikaadid
NF-NF012_2513
(1.2 Mo)
Sertifikaadid
OC / CB-FR_708376
(1.33 Mo)
Sertifikaadid
B.B.J-B/12/047/21
(2.9 Mo)
VALIGE TEGEVUS