![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/068061-LEGRAND-1000.jpg)
COVER N1 COMMANDE DE VMC
Legrand
COVER N1 COMMANDE DE VMC
REF. 068061
EAN number.
3245060680619
3,08 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 57.6 mm |
Height | 47.8 mm |
Depth | 8.2 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |