![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/033609-LEGRAND-1000.jpg)
Cover joint for DLPlus mini-trunking 75x20mm. White
DLPlus Mini-Trunking LG
Legrand
Cover joint for DLPlus mini-trunking 75x20mm. White
REF. 033609
EAN number.
3245060336097
Allows the end-to-end junction of two identical cover
0,92 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for wall duct width | 75 mm |
---|---|
Suitable for depth of wall duct | 20 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS