![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/089572-LEGRAND-1000.jpg)
COVER FOR LIGHT BOX D.75MM BATIK
Legrand
COVER FOR LIGHT BOX D.75MM BATIK
REF. 089572
EAN number.
3245060895723
1,69 €
/
Tükk
Product available in
50 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Diameter | 75 mm |
---|---|
For box-/housing diameter | 60-60 mm |
Length | 75 mm |
For box-/housing length | 86 mm |
Width | 75 mm |
Depth | 29 mm |
Shape | Round |
Type of fastening | Other |
Model | Other |
With cable outlet | No |
Material | Plastic |
---|---|
Halogen free | Yes |
Colour | White |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |