![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-089592-WEB-R.jpg)
COVER DCL BATIBOX CONCRETE D 80MM
Legrand
COVER DCL BATIBOX CONCRETE D 80MM
REF. 089592
EAN number.
3245060895921
8,27 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Diameter | 80 mm |
---|---|
For box-/housing diameter | 80-140 mm |
Length | 80 mm |
Width | 80 mm |
Depth | 37 mm |
Shape | Round |
Type of fastening | Other |
Model | Other |
With cable outlet | No |
Material | Plastic |
---|---|
Halogen free | Yes |
Colour | White |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |