COVER BEIGE TRIPLE AUDIO/VIDEO
Legrand
COVER BEIGE TRIPLE AUDIO/VIDEO
REF. 066278
EAN number.
3245060662783
7,34 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 5 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 124 mm |
Device height | 53 mm |
Device depth | 25 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |