COVER BEIGE OBTURATOR WIRE EXIT
Legrand
COVER BEIGE OBTURATOR WIRE EXIT
REF. 066226
EAN number.
3245060662264
7,58 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Imprint/indication | None |
---|---|
Utilization | Cable outlet |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Beige |
RAL-number (similar) | 1013 |
---|---|
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 22 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |