![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-066213-WEB-R.jpg)
COVER BEIGE CDE QUINTUPLE A VOYANT
Legrand
COVER BEIGE CDE QUINTUPLE A VOYANT
REF. 066213
EAN number.
3245060662134
44,73 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Beige |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 124.3 mm |
Height | 53 mm |
Depth | 9.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |