COVER BEIGE 2P+T REPERABLE LIGHT
Legrand
COVER BEIGE 2P+T REPERABLE LIGHT
REF. 066222
EAN number.
3245060662226
22,51 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 33.3 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |