![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/081971-LEGRAND-1000.jpg)
COVER BATIBOX
Legrand
COVER BATIBOX
REF. 081971
EAN number.
3245060819712
1,02 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
For box-/housing diameter | 71-71 mm |
---|---|
Length | 105.5 mm |
Width | 90.5 mm |
Depth | 18 mm |
Shape | Rectangular |
Type of fastening | Other |
Model | Construction protective cover |
Material | Plastic |
Halogen free | Yes |
---|---|
Colour | Red |
With screws | No |
Sealable | No |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |