Liigu edasi põhisisu juurde
Logo print

Counter nut, metal H/ø 5/60 mm

Ensto Cubo Trading ENSTO

Counter nut, metal H/ø 5/60 mm

REF. PTK16.50 EAN number. 6438100195571
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Thread type Metric
Nominal thread size metric/PG 50
Pitch thread 1.5 mm
Material Metal
Material quality Brass
Surface protection Nickel-plated
Halogen free Yes
Glass-fibre reinforced Yes
Shock resistant Yes
Colour Other