Counter nut, metal H/ø 5/46 mm
Ensto Cubo Trading
ENSTO
Counter nut, metal H/ø 5/46 mm
REF. PTK16.40
EAN number.
6438100195564
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 40 |
Pitch thread | 1.5 mm |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
---|---|
Halogen free | Yes |
Glass-fibre reinforced | Yes |
Shock resistant | Yes |
Colour | Other |