Contact protection For sizes 14.0x12.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 14.0x12.0 (HxW) in
REF. UHP1412
EAN number.
6438100422400
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 304 mm |
---|---|
Height | 354 mm |
Material | Aluminium |
Surface finishing | Other |
---|---|
Colour | Aluminium |
Label space/information surface | No |