Contact protection For sizes 14.0x12.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 14.0x12.0 (HxW) in
REF. UHFK1412A
EAN number.
6438100430993
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 272 mm |
---|---|
Height | 323 mm |
Material | Aluminium |
---|---|
Surface finishing | Other |